AutomationDirect - Free CAD models - ZIPport bulkhead connector, 7/8in - 16 UN2 thread barrel 4-pin male to pigtail, 16 AWG, 0.9ft/0.3m cable length, PVC conductor insulation material, North American color code. Mounting nut(s) included. - TraceParts
AutomationDirect
By AutomationDirect

ZIPport bulkhead connector, 7/8in - 16 UN2 thread barrel 4-pin male to pigtail, 16 AWG, 0.9ft/0.3m cable length, PVC conductor insulation material, North American color code. Mounting nut(s) included.

Description ZIPport bulkhead connector, 7/8in - 16 UN2 thread barrel 4-pin male to pigtail, 16 AWG, 0.9ft/0.3m cable length, PVC conductor insulation material, North American color code. Mounting nut(s) included.
Distributor Part Number ZP-S1-4MR-0P3M
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/ZP-S1-4MR-0P3M
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 ZP-S1-4MR-0P3M ZIPport bulkhead connector, 7/8in - 16 UN2 thread barrel 4-pin male to pigtail, 16 AWG, 0.9ft/0.3m cable length, PVC conductor insulation material, North American color code. Mounting nut(s) included.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map