AutomationDirect - Free CAD models - STRIDE industrial unmanaged PoE+ switch, 120W, 5 ports, (4) PoE+ 10/100Base-T (RJ45) and (1) Ethernet 10/100Base-T (RJ45) port(s), 48 VDC nominal input, -40 to +75 deg C, metal housing, IP30, 35mm DIN rail mount, hazardous location rated. - TraceParts
AutomationDirect
By AutomationDirect

STRIDE industrial unmanaged PoE+ switch, 120W, 5 ports, (4) PoE+ 10/100Base-T (RJ45) and (1) Ethernet 10/100Base-T (RJ45) port(s), 48 VDC nominal input, -40 to +75 deg C, metal housing, IP30, 35mm DIN rail mount, hazardous location rated.

Description STRIDE industrial unmanaged PoE+ switch, 120W, 5 ports, (4) PoE+ 10/100Base-T (RJ45) and (1) Ethernet 10/100Base-T (RJ45) port(s), 48 VDC nominal input, -40 to +75 deg C, metal housing, IP30, 35mm DIN rail mount, hazardous location rated.
Distributor Part Number SE2-SWP5U-T
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/SE2-SWP5U-T
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 SE2-SWP5U-T STRIDE industrial unmanaged PoE+ switch, 120W, 5 ports, (4) PoE+ 10/100Base-T (RJ45) and (1) Ethernet 10/100Base-T (RJ45) port(s), 48 VDC nominal input, -40 to +75 deg C, metal housing, IP30, 35mm DIN rail mount, hazardous location rated.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map