AutomationDirect - Free CAD models - STRIDE industrial unmanaged Ethernet switch, 8 ports, (6) Ethernet 10/100Base-T (RJ45) and (2) multi-mode SC 100FX fiber port(s), -40 to +75 deg C, metal housing, IP30, 35mm DIN rail mount. - TraceParts
AutomationDirect
By AutomationDirect

STRIDE industrial unmanaged Ethernet switch, 8 ports, (6) Ethernet 10/100Base-T (RJ45) and (2) multi-mode SC 100FX fiber port(s), -40 to +75 deg C, metal housing, IP30, 35mm DIN rail mount.

Description STRIDE industrial unmanaged Ethernet switch, 8 ports, (6) Ethernet 10/100Base-T (RJ45) and (2) multi-mode SC 100FX fiber port(s), -40 to +75 deg C, metal housing, IP30, 35mm DIN rail mount.
Distributor Part Number SE2-SW8U-2C1-T
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/SE2-SW8U-2C1-T
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 SE2-SW8U-2C1-T STRIDE industrial unmanaged Ethernet switch, 8 ports, (6) Ethernet 10/100Base-T (RJ45) and (2) multi-mode SC 100FX fiber port(s), -40 to +75 deg C, metal housing, IP30, 35mm DIN rail mount.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map