AutomationDirect - Free CAD models - Stego LED enclosure light, 24-48 VDC operating voltage, motion sensor switch, 13.8in length, 400 Lm, magnet mount, 2-pole plug with snap lock, 5W, IP20. - TraceParts
AutomationDirect
By AutomationDirect

Stego LED enclosure light, 24-48 VDC operating voltage, motion sensor switch, 13.8in length, 400 Lm, magnet mount, 2-pole plug with snap lock, 5W, IP20.

Description Stego LED enclosure light, 24-48 VDC operating voltage, motion sensor switch, 13.8in length, 400 Lm, magnet mount, 2-pole plug with snap lock, 5W, IP20.
Distributor Part Number 025411-00
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/025411-00
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 025411-00 Stego LED enclosure light, 24-48 VDC operating voltage, motion sensor switch, 13.8in length, 400 Lm, magnet mount, 2-pole plug with snap lock, 5W, IP20.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map