AutomationDirect - Free CAD models - Stego Filter Fan Plus FPO enclosure fan assembly, exhaust, with filter, 4.88 x 4.88in enclosure cutout, NEMA 12, 115 VAC operating voltage, 39 CFM, light gray, (4) 6-position ratchet lever mount, G3 (coarse) filter mat, indoor use only. - TraceParts
AutomationDirect
By AutomationDirect

Stego Filter Fan Plus FPO enclosure fan assembly, exhaust, with filter, 4.88 x 4.88in enclosure cutout, NEMA 12, 115 VAC operating voltage, 39 CFM, light gray, (4) 6-position ratchet lever mount, G3 (coarse) filter mat, indoor use only.

Description Stego Filter Fan Plus FPO enclosure fan assembly, exhaust, with filter, 4.88 x 4.88in enclosure cutout, NEMA 12, 115 VAC operating voltage, 39 CFM, light gray, (4) 6-position ratchet lever mount, G3 (coarse) filter mat, indoor use only.
Distributor Part Number 018819-40
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/018819-40
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 018819-40 Stego Filter Fan Plus FPO enclosure fan assembly, exhaust, with filter, 4.88 x 4.88in enclosure cutout, NEMA 12, 115 VAC operating voltage, 39 CFM, light gray, (4) 6-position ratchet lever mount, G3 (coarse) filter mat, indoor use only.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map