AutomationDirect - Free CAD models - Stego Filter Fan Plus FPO enclosure fan assembly, exhaust, with air flaps, 6.93 x 6.93in enclosure cutout, NEMA 12, 115 VAC operating voltage, 184 CFM, light gray, (4) 6-position ratchet lever mount, indoor use only. - TraceParts
AutomationDirect
By AutomationDirect

Stego Filter Fan Plus FPO enclosure fan assembly, exhaust, with air flaps, 6.93 x 6.93in enclosure cutout, NEMA 12, 115 VAC operating voltage, 184 CFM, light gray, (4) 6-position ratchet lever mount, indoor use only.

Description Stego Filter Fan Plus FPO enclosure fan assembly, exhaust, with air flaps, 6.93 x 6.93in enclosure cutout, NEMA 12, 115 VAC operating voltage, 184 CFM, light gray, (4) 6-position ratchet lever mount, indoor use only.
Distributor Part Number 018829-00
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/018829-00
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 018829-00 Stego Filter Fan Plus FPO enclosure fan assembly, exhaust, with air flaps, 6.93 x 6.93in enclosure cutout, NEMA 12, 115 VAC operating voltage, 184 CFM, light gray, (4) 6-position ratchet lever mount, indoor use only.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map