AutomationDirect - Free CAD models - Schmersal selector switch, IP65, 30mm, 3-position, maintained, operator only, plastic base, metal bezel, Operator: black, lever, 29.5mm, round, plastic. - TraceParts
AutomationDirect
By AutomationDirect

Schmersal selector switch, IP65, 30mm, 3-position, maintained, operator only, plastic base, metal bezel, Operator: black, lever, 29.5mm, round, plastic.

Description Schmersal selector switch, IP65, 30mm, 3-position, maintained, operator only, plastic base, metal bezel, Operator: black, lever, 29.5mm, round, plastic.
Distributor Part Number EWS32.1V
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/EWS32.1V
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 EWS32.1V Schmersal selector switch, IP65, 30mm, 3-position, maintained, operator only, plastic base, metal bezel, Operator: black, lever, 29.5mm, round, plastic.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map