AutomationDirect - Free CAD models - Schmersal selector switch, IP65, 30mm, 2-position, maintained, key removable left and right position, operator only, plastic base, metal bezel, Operator: black, key-operated, 36mm, round, metal. - TraceParts
AutomationDirect
By AutomationDirect

Schmersal selector switch, IP65, 30mm, 2-position, maintained, key removable left and right position, operator only, plastic base, metal bezel, Operator: black, key-operated, 36mm, round, metal.

Description Schmersal selector switch, IP65, 30mm, 2-position, maintained, key removable left and right position, operator only, plastic base, metal bezel, Operator: black, key-operated, 36mm, round, metal.
Distributor Part Number ESS21S12.V
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/ESS21S12.V
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 ESS21S12.V Schmersal selector switch, IP65, 30mm, 2-position, maintained, key removable left and right position, operator only, plastic base, metal bezel, Operator: black, key-operated, 36mm, round, metal.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map