AutomationDirect - Free CAD models - ReeR safety light curtain, active/passive pair, access control, 24 VDC, 300mm resolution, 910mm protected height, 0-8m operating distance, safety category Type 4, configurable, IP65 IP67, (3) 5-pin and (1) 12-pin M12 quick-disconnect. - TraceParts
AutomationDirect
By AutomationDirect

ReeR safety light curtain, active/passive pair, access control, 24 VDC, 300mm resolution, 910mm protected height, 0-8m operating distance, safety category Type 4, configurable, IP65 IP67, (3) 5-pin and (1) 12-pin M12 quick-disconnect.

Description ReeR safety light curtain, active/passive pair, access control, 24 VDC, 300mm resolution, 910mm protected height, 0-8m operating distance, safety category Type 4, configurable, IP65 IP67, (3) 5-pin and (1) 12-pin M12 quick-disconnect.
Distributor Part Number SMPO-4B-TRX
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/SMPO-4B-TRX
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 SMPO-4B-TRX ReeR safety light curtain, active/passive pair, access control, 24 VDC, 300mm resolution, 910mm protected height, 0-8m operating distance, safety category Type 4, configurable, IP65 IP67, (3) 5-pin and (1) 12-pin M12 quick-disconnect.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map