AutomationDirect - Free CAD models - ProSense inductive proximity sensor, tubular, 8mm diameter x 30mm body, stainless steel housing, PNP, N.C. output, 3mm sensing distance, flush, 1.5 kHz switching frequency, IP65 IP66 IP67 IP68 IP69K, 3-pin M8 quick-disconnect. - TraceParts
AutomationDirect
By AutomationDirect

ProSense inductive proximity sensor, tubular, 8mm diameter x 30mm body, stainless steel housing, PNP, N.C. output, 3mm sensing distance, flush, 1.5 kHz switching frequency, IP65 IP66 IP67 IP68 IP69K, 3-pin M8 quick-disconnect.

Description ProSense inductive proximity sensor, tubular, 8mm diameter x 30mm body, stainless steel housing, PNP, N.C. output, 3mm sensing distance, flush, 1.5 kHz switching frequency, IP65 IP66 IP67 IP68 IP69K, 3-pin M8 quick-disconnect.
Distributor Part Number PNE6-CP-5F
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/PNE6-CP-5F
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 PNE6-CP-5F ProSense inductive proximity sensor, tubular, 8mm diameter x 30mm body, stainless steel housing, PNP, N.C. output, 3mm sensing distance, flush, 1.5 kHz switching frequency, IP65 IP66 IP67 IP68 IP69K, 3-pin M8 quick-disconnect.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map