AutomationDirect - Free CAD models - NITRA solenoid valve, 5-port (4-way), 3-position, center exhaust, double solenoid, (1) 1/4in female NPT inlet(s), (2) 1/4in female NPT outlet(s), (2) 1/4in female NPT exhaust(s), Cv=1, 24 VDC, 3.0W, 11mm DIN style wiring plug. - TraceParts
AutomationDirect
By AutomationDirect

NITRA solenoid valve, 5-port (4-way), 3-position, center exhaust, double solenoid, (1) 1/4in female NPT inlet(s), (2) 1/4in female NPT outlet(s), (2) 1/4in female NPT exhaust(s), Cv=1, 24 VDC, 3.0W, 11mm DIN style wiring plug.

Description NITRA solenoid valve, 5-port (4-way), 3-position, center exhaust, double solenoid, (1) 1/4in female NPT inlet(s), (2) 1/4in female NPT outlet(s), (2) 1/4in female NPT exhaust(s), Cv=1, 24 VDC, 3.0W, 11mm DIN style wiring plug.
Distributor Part Number AVS-533E2-24D
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/AVS-533E2-24D
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 AVS-533E2-24D NITRA solenoid valve, 5-port (4-way), 3-position, center exhaust, double solenoid, (1) 1/4in female NPT inlet(s), (2) 1/4in female NPT outlet(s), (2) 1/4in female NPT exhaust(s), Cv=1, 24 VDC, 3.0W, 11mm DIN style wiring plug.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map