AutomationDirect - Free CAD models - NITRA solenoid valve, 5-port (4-way), 2-position, single solenoid spring return, (1) 1/8in female NPT inlet(s), (2) 1/8in female NPT outlet(s), (2) 1/8in female NPT exhaust(s), Cv=0.67, 24 VDC, 2.5W, 9.4mm DIN style wiring plug. - TraceParts
AutomationDirect
By AutomationDirect

NITRA solenoid valve, 5-port (4-way), 2-position, single solenoid spring return, (1) 1/8in female NPT inlet(s), (2) 1/8in female NPT outlet(s), (2) 1/8in female NPT exhaust(s), Cv=0.67, 24 VDC, 2.5W, 9.4mm DIN style wiring plug.

Description NITRA solenoid valve, 5-port (4-way), 2-position, single solenoid spring return, (1) 1/8in female NPT inlet(s), (2) 1/8in female NPT outlet(s), (2) 1/8in female NPT exhaust(s), Cv=0.67, 24 VDC, 2.5W, 9.4mm DIN style wiring plug.
Distributor Part Number AVS-5111-24D
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/AVS-5111-24D
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 AVS-5111-24D NITRA solenoid valve, 5-port (4-way), 2-position, single solenoid spring return, (1) 1/8in female NPT inlet(s), (2) 1/8in female NPT outlet(s), (2) 1/8in female NPT exhaust(s), Cv=0.67, 24 VDC, 2.5W, 9.4mm DIN style wiring plug.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map