AutomationDirect - Free CAD models - NITRA solenoid valve, 3-port (3-way), 2-position, N.C., single solenoid spring return, (1) 3/8in female NPT inlet(s), (1) 3/8in female NPT outlet(s), (1) 3/8in female NPT exhaust(s), Cv=1.67, 120 VAC, 4.5VA, 11mm DIN style wiring plug. - TraceParts
AutomationDirect
By AutomationDirect

NITRA solenoid valve, 3-port (3-way), 2-position, N.C., single solenoid spring return, (1) 3/8in female NPT inlet(s), (1) 3/8in female NPT outlet(s), (1) 3/8in female NPT exhaust(s), Cv=1.67, 120 VAC, 4.5VA, 11mm DIN style wiring plug.

Description NITRA solenoid valve, 3-port (3-way), 2-position, N.C., single solenoid spring return, (1) 3/8in female NPT inlet(s), (1) 3/8in female NPT outlet(s), (1) 3/8in female NPT exhaust(s), Cv=1.67, 120 VAC, 4.5VA, 11mm DIN style wiring plug.
Distributor Part Number AVS-3313-120A
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/AVS-3313-120A
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 AVS-3313-120A NITRA solenoid valve, 3-port (3-way), 2-position, N.C., single solenoid spring return, (1) 3/8in female NPT inlet(s), (1) 3/8in female NPT outlet(s), (1) 3/8in female NPT exhaust(s), Cv=1.67, 120 VAC, 4.5VA, 11mm DIN style wiring plug.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map