AutomationDirect - Free CAD models - NITRA pneumatic gripper, angular, single acting, N.O., 25mm bore, 30 degrees open position, -10 degrees closed position, side mount grip, anodized aluminum body, M5 x 0.8 threaded port(s). - TraceParts
AutomationDirect
By AutomationDirect

NITRA pneumatic gripper, angular, single acting, N.O., 25mm bore, 30 degrees open position, -10 degrees closed position, side mount grip, anodized aluminum body, M5 x 0.8 threaded port(s).

Description NITRA pneumatic gripper, angular, single acting, N.O., 25mm bore, 30 degrees open position, -10 degrees closed position, side mount grip, anodized aluminum body, M5 x 0.8 threaded port(s).
Distributor Part Number KA25MSA-M
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/KA25MSA-M
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 KA25MSA-M NITRA pneumatic gripper, angular, single acting, N.O., 25mm bore, 30 degrees open position, -10 degrees closed position, side mount grip, anodized aluminum body, M5 x 0.8 threaded port(s).

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map