AutomationDirect - Free CAD models - NITRA local expansion coupler, 12-24 VDC, (1) 4-pin M8 quick-disconnect port(s), CAN, up to 100 Mbps, number of solenoid(s) inclusive of main system, IP65. For use with PAL series. Requires 4-pin M8 power cable. - TraceParts
AutomationDirect
By AutomationDirect

NITRA local expansion coupler, 12-24 VDC, (1) 4-pin M8 quick-disconnect port(s), CAN, up to 100 Mbps, number of solenoid(s) inclusive of main system, IP65. For use with PAL series. Requires 4-pin M8 power cable.

Description NITRA local expansion coupler, 12-24 VDC, (1) 4-pin M8 quick-disconnect port(s), CAN, up to 100 Mbps, number of solenoid(s) inclusive of main system, IP65. For use with PAL series. Requires 4-pin M8 power cable.
Distributor Part Number PAL-EAD
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/PAL-EAD
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 PAL-EAD NITRA local expansion coupler, 12-24 VDC, (1) 4-pin M8 quick-disconnect port(s), CAN, up to 100 Mbps, number of solenoid(s) inclusive of main system, IP65. For use with PAL series. Requires 4-pin M8 power cable.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map