AutomationDirect - Free CAD models - NITRA cylinder switch, round, PNP, N.O. output, 5-28 VDC operating voltage, LED indication, 0.5ft (0.15m) cable with 3-pin M8 snap-fit connector, 4mm round slot mount, for position sensing. - TraceParts
AutomationDirect
By AutomationDirect

NITRA cylinder switch, round, PNP, N.O. output, 5-28 VDC operating voltage, LED indication, 0.5ft (0.15m) cable with 3-pin M8 snap-fit connector, 4mm round slot mount, for position sensing.

Description NITRA cylinder switch, round, PNP, N.O. output, 5-28 VDC operating voltage, LED indication, 0.5ft (0.15m) cable with 3-pin M8 snap-fit connector, 4mm round slot mount, for position sensing.
Distributor Part Number CPS9C-AP-F
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/CPS9C-AP-F
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 CPS9C-AP-F NITRA cylinder switch, round, PNP, N.O. output, 5-28 VDC operating voltage, LED indication, 0.5ft (0.15m) cable with 3-pin M8 snap-fit connector, 4mm round slot mount, for position sensing.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map