AutomationDirect - Free CAD models - NITRA bus coupler, 12-24 VDC, (2) Ethernet 10/100Base-T (M12) port(s), EtherNet/IP, 10/100 Mbps, (128) solenoid(s) per system, IP65. For use with PAL series. Requires 4-pin M8 power cable. - TraceParts
AutomationDirect
By AutomationDirect

NITRA bus coupler, 12-24 VDC, (2) Ethernet 10/100Base-T (M12) port(s), EtherNet/IP, 10/100 Mbps, (128) solenoid(s) per system, IP65. For use with PAL series. Requires 4-pin M8 power cable.

Description NITRA bus coupler, 12-24 VDC, (2) Ethernet 10/100Base-T (M12) port(s), EtherNet/IP, 10/100 Mbps, (128) solenoid(s) per system, IP65. For use with PAL series. Requires 4-pin M8 power cable.
Distributor Part Number PAL-EIP
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/PAL-EIP
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 PAL-EIP NITRA bus coupler, 12-24 VDC, (2) Ethernet 10/100Base-T (M12) port(s), EtherNet/IP, 10/100 Mbps, (128) solenoid(s) per system, IP65. For use with PAL series. Requires 4-pin M8 power cable.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map