AutomationDirect - Free CAD models - Murrelektronik solenoid valve cable, 11mm reverse DIN style molded connector to 3-wire pigtail, 110 VAC/VDC, 18 AWG, PVC jacket, 16.4ft/5m cable length, surge protection, LED indication. - TraceParts
AutomationDirect
By AutomationDirect

Murrelektronik solenoid valve cable, 11mm reverse DIN style molded connector to 3-wire pigtail, 110 VAC/VDC, 18 AWG, PVC jacket, 16.4ft/5m cable length, surge protection, LED indication.

Description Murrelektronik solenoid valve cable, 11mm reverse DIN style molded connector to 3-wire pigtail, 110 VAC/VDC, 18 AWG, PVC jacket, 16.4ft/5m cable length, surge protection, LED indication.
Distributor Part Number SC11-LS110-5R
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/SC11-LS110-5R
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 SC11-LS110-5R Murrelektronik solenoid valve cable, 11mm reverse DIN style molded connector to 3-wire pigtail, 110 VAC/VDC, 18 AWG, PVC jacket, 16.4ft/5m cable length, surge protection, LED indication.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map