AutomationDirect - Free CAD models - Murrelektronik field wireable solenoid valve connector, 18mm DIN 43650 Form A molded connector, 230 VAC/VDC, 16-12 AWG, accepts cable diameter size 0.24-0.32in. - TraceParts
AutomationDirect
By AutomationDirect

Murrelektronik field wireable solenoid valve connector, 18mm DIN 43650 Form A molded connector, 230 VAC/VDC, 16-12 AWG, accepts cable diameter size 0.24-0.32in.

Description Murrelektronik field wireable solenoid valve connector, 18mm DIN 43650 Form A molded connector, 230 VAC/VDC, 16-12 AWG, accepts cable diameter size 0.24-0.32in.
Distributor Part Number SC18-0
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/SC18-0
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 SC18-0 Murrelektronik field wireable solenoid valve connector, 18mm DIN 43650 Form A molded connector, 230 VAC/VDC, 16-12 AWG, accepts cable diameter size 0.24-0.32in.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map