AutomationDirect - Free CAD models - Murrelektronik field wireable solenoid valve connector, 10mm DIN 43650 Form B molded connector, 24 VAC/VDC, 16-12 AWG, accepts cable diameter size 0.24-0.32in, surge protection, LED indication. - TraceParts
AutomationDirect
By AutomationDirect

Murrelektronik field wireable solenoid valve connector, 10mm DIN 43650 Form B molded connector, 24 VAC/VDC, 16-12 AWG, accepts cable diameter size 0.24-0.32in, surge protection, LED indication.

Description Murrelektronik field wireable solenoid valve connector, 10mm DIN 43650 Form B molded connector, 24 VAC/VDC, 16-12 AWG, accepts cable diameter size 0.24-0.32in, surge protection, LED indication.
Distributor Part Number SC10-LS24-0
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/SC10-LS24-0
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 SC10-LS24-0 Murrelektronik field wireable solenoid valve connector, 10mm DIN 43650 Form B molded connector, 24 VAC/VDC, 16-12 AWG, accepts cable diameter size 0.24-0.32in, surge protection, LED indication.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map