AutomationDirect - Free CAD models - Murrelektronik field wireable connector, RJ45 8-pole Ethernet male 45-degree, accepts cable diameter size 4.5-8mm, 26-22 AWG, insulation displacement (IDC) connection, shielded, IP20. Exceeds Category 6A specifications. - TraceParts
AutomationDirect
By AutomationDirect

Murrelektronik field wireable connector, RJ45 8-pole Ethernet male 45-degree, accepts cable diameter size 4.5-8mm, 26-22 AWG, insulation displacement (IDC) connection, shielded, IP20. Exceeds Category 6A specifications.

Description Murrelektronik field wireable connector, RJ45 8-pole Ethernet male 45-degree, accepts cable diameter size 4.5-8mm, 26-22 AWG, insulation displacement (IDC) connection, shielded, IP20. Exceeds Category 6A specifications.
Distributor Part Number 7000-74031-0000000
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/7000-74031-0000000
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 7000-74031-0000000 Murrelektronik field wireable connector, RJ45 8-pole Ethernet male 45-degree, accepts cable diameter size 4.5-8mm, 26-22 AWG, insulation displacement (IDC) connection, shielded, IP20. Exceeds Category 6A specifications.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map