AutomationDirect - Free CAD models - Marathon XRI series standard performance AC induction motor, general purpose and inverter duty, 4-in-1, 3/4hp, 3-phase, 575 VAC, 1800rpm, TEFC, 56C frame, rolled steel, removable base/C-face mount. - TraceParts
AutomationDirect
By AutomationDirect

Marathon XRI series standard performance AC induction motor, general purpose and inverter duty, 4-in-1, 3/4hp, 3-phase, 575 VAC, 1800rpm, TEFC, 56C frame, rolled steel, removable base/C-face mount.

Description Marathon XRI series standard performance AC induction motor, general purpose and inverter duty, 4-in-1, 3/4hp, 3-phase, 575 VAC, 1800rpm, TEFC, 56C frame, rolled steel, removable base/C-face mount.
Distributor Part Number K707
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/K707
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 K707 Marathon XRI series standard performance AC induction motor, general purpose and inverter duty, 4-in-1, 3/4hp, 3-phase, 575 VAC, 1800rpm, TEFC, 56C frame, rolled steel, removable base/C-face mount.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map