AutomationDirect - Free CAD models - Marathon XRI series premium efficiency AC induction motor, general purpose and inverter duty, 4-in-1, 1hp, 3-phase, 230/460 VAC, suitable for 208 VAC at 60 Hz, 3600rpm, TEFC, 56C frame, rolled steel, removable base/C-face mount. - TraceParts
AutomationDirect
By AutomationDirect

Marathon XRI series premium efficiency AC induction motor, general purpose and inverter duty, 4-in-1, 1hp, 3-phase, 230/460 VAC, suitable for 208 VAC at 60 Hz, 3600rpm, TEFC, 56C frame, rolled steel, removable base/C-face mount.

Description Marathon XRI series premium efficiency AC induction motor, general purpose and inverter duty, 4-in-1, 1hp, 3-phase, 230/460 VAC, suitable for 208 VAC at 60 Hz, 3600rpm, TEFC, 56C frame, rolled steel, removable base/C-face mount.
Distributor Part Number D393A
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/D393A
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 D393A Marathon XRI series premium efficiency AC induction motor, general purpose and inverter duty, 4-in-1, 1hp, 3-phase, 230/460 VAC, suitable for 208 VAC at 60 Hz, 3600rpm, TEFC, 56C frame, rolled steel, removable base/C-face mount.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map