AutomationDirect - Free CAD models - Integra Premium series enclosure, NEMA 1/2/3/3R/3S/4/4X/5/6/6P/12/13, 18 x 16 x 10in (HxWxD), wall mount, polycarbonate, gray, gloss finish, clear polycarbonate screw cover. - TraceParts
AutomationDirect
By AutomationDirect

Integra Premium series enclosure, NEMA 1/2/3/3R/3S/4/4X/5/6/6P/12/13, 18 x 16 x 10in (HxWxD), wall mount, polycarbonate, gray, gloss finish, clear polycarbonate screw cover.

Description Integra Premium series enclosure, NEMA 1/2/3/3R/3S/4/4X/5/6/6P/12/13, 18 x 16 x 10in (HxWxD), wall mount, polycarbonate, gray, gloss finish, clear polycarbonate screw cover.
Distributor Part Number H181610SCF-P10
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/H181610SCF-P10
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 H181610SCF-P10 Integra Premium series enclosure, NEMA 1/2/3/3R/3S/4/4X/5/6/6P/12/13, 18 x 16 x 10in (HxWxD), wall mount, polycarbonate, gray, gloss finish, clear polycarbonate screw cover.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map