AutomationDirect - Free CAD models - IDEM standalone safety switch set, non-contact coded magnetic, manual or automatic restart, (2) N.C. safety output(s), (1) status monitoring output(s), polyester housing, 38mm x 95mm body, pigtail, 32.8ft/10m cable length. - TraceParts
AutomationDirect
By AutomationDirect

IDEM standalone safety switch set, non-contact coded magnetic, manual or automatic restart, (2) N.C. safety output(s), (1) status monitoring output(s), polyester housing, 38mm x 95mm body, pigtail, 32.8ft/10m cable length.

Description IDEM standalone safety switch set, non-contact coded magnetic, manual or automatic restart, (2) N.C. safety output(s), (1) status monitoring output(s), polyester housing, 38mm x 95mm body, pigtail, 32.8ft/10m cable length.
Distributor Part Number PSA-117003
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/PSA-117003
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 PSA-117003 IDEM standalone safety switch set, non-contact coded magnetic, manual or automatic restart, (2) N.C. safety output(s), (1) status monitoring output(s), polyester housing, 38mm x 95mm body, pigtail, 32.8ft/10m cable length.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map