AutomationDirect - Free CAD models - IDEM safety switch set, non-contact uniquely coded RFID, (2) N.C. safety output(s), (1) N.O. monitoring output(s), polyester housing, 18mm diameter x 75mm body, pigtail, 16.4ft/5m cable length. - TraceParts
AutomationDirect
By AutomationDirect

IDEM safety switch set, non-contact uniquely coded RFID, (2) N.C. safety output(s), (1) N.O. monitoring output(s), polyester housing, 18mm diameter x 75mm body, pigtail, 16.4ft/5m cable length.

Description IDEM safety switch set, non-contact uniquely coded RFID, (2) N.C. safety output(s), (1) N.O. monitoring output(s), polyester housing, 18mm diameter x 75mm body, pigtail, 16.4ft/5m cable length.
Distributor Part Number BPF-U-413101
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/BPF-U-413101
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 BPF-U-413101 IDEM safety switch set, non-contact uniquely coded RFID, (2) N.C. safety output(s), (1) N.O. monitoring output(s), polyester housing, 18mm diameter x 75mm body, pigtail, 16.4ft/5m cable length.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map