AutomationDirect - Free CAD models - Hubbell-Wiegmann Ultimate series enclosure, NEMA 4/12/13, 40 x 24 x 12in (HxWxD), wall mount, carbon steel, RAL 7035 light gray, textured polyester powder finish, single-door, 1/4-turn semi-flush oil-tight latch. - TraceParts
AutomationDirect
By AutomationDirect

Hubbell-Wiegmann Ultimate series enclosure, NEMA 4/12/13, 40 x 24 x 12in (HxWxD), wall mount, carbon steel, RAL 7035 light gray, textured polyester powder finish, single-door, 1/4-turn semi-flush oil-tight latch.

Description Hubbell-Wiegmann Ultimate series enclosure, NEMA 4/12/13, 40 x 24 x 12in (HxWxD), wall mount, carbon steel, RAL 7035 light gray, textured polyester powder finish, single-door, 1/4-turn semi-flush oil-tight latch.
Distributor Part Number N412402412CLG
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/N412402412CLG
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 N412402412CLG Hubbell-Wiegmann Ultimate series enclosure, NEMA 4/12/13, 40 x 24 x 12in (HxWxD), wall mount, carbon steel, RAL 7035 light gray, textured polyester powder finish, single-door, 1/4-turn semi-flush oil-tight latch.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map