AutomationDirect - Free CAD models - Hubbell-Wiegmann Ultimate series enclosure, NEMA 4/12/13, 24 x 24 x 10in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, 1/4-turn semi-flush oil-tight latch. - TraceParts
AutomationDirect
By AutomationDirect

Hubbell-Wiegmann Ultimate series enclosure, NEMA 4/12/13, 24 x 24 x 10in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, 1/4-turn semi-flush oil-tight latch.

Description Hubbell-Wiegmann Ultimate series enclosure, NEMA 4/12/13, 24 x 24 x 10in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, 1/4-turn semi-flush oil-tight latch.
Distributor Part Number N412242410C
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/N412242410C
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 N412242410C Hubbell-Wiegmann Ultimate series enclosure, NEMA 4/12/13, 24 x 24 x 10in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, 1/4-turn semi-flush oil-tight latch.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map