AutomationDirect - Free CAD models - Hubbell-Wiegmann enclosure, NEMA 4/12/13, 30 x 24 x 6in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (7) stainless steel clamps, padlock hasp and staple. - TraceParts
AutomationDirect
By AutomationDirect

Hubbell-Wiegmann enclosure, NEMA 4/12/13, 30 x 24 x 6in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (7) stainless steel clamps, padlock hasp and staple.

Description Hubbell-Wiegmann enclosure, NEMA 4/12/13, 30 x 24 x 6in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (7) stainless steel clamps, padlock hasp and staple.
Distributor Part Number N4302406
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/N4302406
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 N4302406 Hubbell-Wiegmann enclosure, NEMA 4/12/13, 30 x 24 x 6in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (7) stainless steel clamps, padlock hasp and staple.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map