AutomationDirect - Free CAD models - Hubbell-Wiegmann enclosure, NEMA 1/3R, 8 x 6 x 4in (HxWxD), wall mount, with knockouts, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (1) quick-release latch, padlock hasp and staple. - TraceParts
AutomationDirect
By AutomationDirect

Hubbell-Wiegmann enclosure, NEMA 1/3R, 8 x 6 x 4in (HxWxD), wall mount, with knockouts, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (1) quick-release latch, padlock hasp and staple.

Description Hubbell-Wiegmann enclosure, NEMA 1/3R, 8 x 6 x 4in (HxWxD), wall mount, with knockouts, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (1) quick-release latch, padlock hasp and staple.
Distributor Part Number RHC060804
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/RHC060804
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 RHC060804 Hubbell-Wiegmann enclosure, NEMA 1/3R, 8 x 6 x 4in (HxWxD), wall mount, with knockouts, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (1) quick-release latch, padlock hasp and staple.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map