AutomationDirect - Free CAD models - Hubbell-Wiegmann disconnect enclosure, NEMA 4/12/13, right flange, 36 x 31 x 8in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (9) stainless steel clamps. - TraceParts
AutomationDirect
By AutomationDirect

Hubbell-Wiegmann disconnect enclosure, NEMA 4/12/13, right flange, 36 x 31 x 8in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (9) stainless steel clamps.

Description Hubbell-Wiegmann disconnect enclosure, NEMA 4/12/13, right flange, 36 x 31 x 8in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (9) stainless steel clamps.
Distributor Part Number SN4363108
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/SN4363108
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 SN4363108 Hubbell-Wiegmann disconnect enclosure, NEMA 4/12/13, right flange, 36 x 31 x 8in (HxWxD), wall mount, carbon steel, ANSI 61 gray, light-textured polyester powder finish, single-door, (9) stainless steel clamps.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map