AutomationDirect - Free CAD models - Hammond Eclipse series enclosure, NEMA 3R/4/4X/12/13, 24 x 20 x 10in (HxWxD), wall mount, 304 stainless steel, RAL 9003 white, powder coat finish, single-door, 3-point 316 stainless steel padlocking handle. - TraceParts
AutomationDirect
By AutomationDirect

Hammond Eclipse series enclosure, NEMA 3R/4/4X/12/13, 24 x 20 x 10in (HxWxD), wall mount, 304 stainless steel, RAL 9003 white, powder coat finish, single-door, 3-point 316 stainless steel padlocking handle.

Description Hammond Eclipse series enclosure, NEMA 3R/4/4X/12/13, 24 x 20 x 10in (HxWxD), wall mount, 304 stainless steel, RAL 9003 white, powder coat finish, single-door, 3-point 316 stainless steel padlocking handle.
Distributor Part Number EN4SD242010SSWH
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/EN4SD242010SSWH
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 EN4SD242010SSWH Hammond Eclipse series enclosure, NEMA 3R/4/4X/12/13, 24 x 20 x 10in (HxWxD), wall mount, 304 stainless steel, RAL 9003 white, powder coat finish, single-door, 3-point 316 stainless steel padlocking handle.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map