AutomationDirect - Free CAD models - Hammond Eclipse series enclosure, NEMA 3R/4/12, 24 x 20 x 6in (HxWxD), wall mount, carbon steel, RAL 7035 light gray, textured powder coat finish, single-door, 1/4-turn semi-flush latch, polycarbonate window. - TraceParts
AutomationDirect
By AutomationDirect

Hammond Eclipse series enclosure, NEMA 3R/4/12, 24 x 20 x 6in (HxWxD), wall mount, carbon steel, RAL 7035 light gray, textured powder coat finish, single-door, 1/4-turn semi-flush latch, polycarbonate window.

Description Hammond Eclipse series enclosure, NEMA 3R/4/12, 24 x 20 x 6in (HxWxD), wall mount, carbon steel, RAL 7035 light gray, textured powder coat finish, single-door, 1/4-turn semi-flush latch, polycarbonate window.
Distributor Part Number EN4SD24206WLG
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/EN4SD24206WLG
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 EN4SD24206WLG Hammond Eclipse series enclosure, NEMA 3R/4/12, 24 x 20 x 6in (HxWxD), wall mount, carbon steel, RAL 7035 light gray, textured powder coat finish, single-door, 1/4-turn semi-flush latch, polycarbonate window.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map