AutomationDirect - Free CAD models - DURApulse GS4 series AC high-performance drive, open frame, 230 VAC, 60hp with 3-phase input, 15hp with 1-phase input, SVC or V/Hz mode, RS-485, Modbus and BACnet, 100kA SCCR. Optional EtherNet/IP and Modbus TCP cards available. - TraceParts
AutomationDirect
By AutomationDirect

DURApulse GS4 series AC high-performance drive, open frame, 230 VAC, 60hp with 3-phase input, 15hp with 1-phase input, SVC or V/Hz mode, RS-485, Modbus and BACnet, 100kA SCCR. Optional EtherNet/IP and Modbus TCP cards available.

Description DURApulse GS4 series AC high-performance drive, open frame, 230 VAC, 60hp with 3-phase input, 15hp with 1-phase input, SVC or V/Hz mode, RS-485, Modbus and BACnet, 100kA SCCR. Optional EtherNet/IP and Modbus TCP cards available.
Distributor Part Number GS4-2060
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/GS4-2060
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 GS4-2060 DURApulse GS4 series AC high-performance drive, open frame, 230 VAC, 60hp with 3-phase input, 15hp with 1-phase input, SVC or V/Hz mode, RS-485, Modbus and BACnet, 100kA SCCR. Optional EtherNet/IP and Modbus TCP cards available.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map