AutomationDirect - Free CAD models - DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 3hp with 3-phase and 1-phase input, SVC or V/Hz mode, RS-485, Modbus, 5kA SCCR. - TraceParts
AutomationDirect
By AutomationDirect

DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 3hp with 3-phase and 1-phase input, SVC or V/Hz mode, RS-485, Modbus, 5kA SCCR.

Description DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 3hp with 3-phase and 1-phase input, SVC or V/Hz mode, RS-485, Modbus, 5kA SCCR.
Distributor Part Number GS3-23P0
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/GS3-23P0
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 GS3-23P0 DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 3hp with 3-phase and 1-phase input, SVC or V/Hz mode, RS-485, Modbus, 5kA SCCR.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map