AutomationDirect - Free CAD models - Contrinex safety light curtain, sender/receiver pair, hand protection, 24 VDC, 30mm resolution, 1450mm protected height, 0.25-5.0m operating distance, safety category Type 4, configurable, IP65, (1) 5-pin and (1) 8-pin M12 quick-disconnect. - TraceParts
AutomationDirect
By AutomationDirect

Contrinex safety light curtain, sender/receiver pair, hand protection, 24 VDC, 30mm resolution, 1450mm protected height, 0.25-5.0m operating distance, safety category Type 4, configurable, IP65, (1) 5-pin and (1) 8-pin M12 quick-disconnect.

Description Contrinex safety light curtain, sender/receiver pair, hand protection, 24 VDC, 30mm resolution, 1450mm protected height, 0.25-5.0m operating distance, safety category Type 4, configurable, IP65, (1) 5-pin and (1) 8-pin M12 quick-disconnect.
Distributor Part Number YBES-30K4-1450-P012
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/YBES-30K4-1450-P012
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 YBES-30K4-1450-P012 Contrinex safety light curtain, sender/receiver pair, hand protection, 24 VDC, 30mm resolution, 1450mm protected height, 0.25-5.0m operating distance, safety category Type 4, configurable, IP65, (1) 5-pin and (1) 8-pin M12 quick-disconnect.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map