AutomationDirect - Free CAD models - Braking resistor, 300W, 400 ohm, encapsulated. For use with GS2/GS3-42P0 and GS2-51P0/52P0/53P0/55P0/57P5 AC drives. - TraceParts
AutomationDirect
By AutomationDirect

Braking resistor, 300W, 400 ohm, encapsulated. For use with GS2/GS3-42P0 and GS2-51P0/52P0/53P0/55P0/57P5 AC drives.

Description Braking resistor, 300W, 400 ohm, encapsulated. For use with GS2/GS3-42P0 and GS2-51P0/52P0/53P0/55P0/57P5 AC drives.
Distributor Part Number GS-42P0-BR
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/GS-42P0-BR
CAD models
Share

Product selection

Index Selector Distributor Part Number Description
1 1 GS-42P0-BR Braking resistor, 300W, 400 ohm, encapsulated. For use with GS2/GS3-42P0 and GS2-51P0/52P0/53P0/55P0/57P5 AC drives.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map