1

Worm gearbox, Center distance 50mm

Manufacturer ATLANTA
Description Worm gearbox, Center distance 50mm
Part number 45 03 007
Product selection
Selector Order number set Order number worm Order number worm wheel a (mm) Ratio Modul self retardant z1 dm1 (mm) dk1 (mm) d1 (mm) b1 (mm) e (mm) f (mm) l (mm) z2 dm2 (mm) dA (mm) b2 (mm) H (mm) D (mm) d (mm)
1 45 03 007 1 45 03 007 2 45 03 007 50 6.75 2.5 - 4 26.5 31.5 20.5 36 60 115 180 27 73.5 81 20 30 50 20
2 45 03 009 1 45 03 009 2 45 03 009 50 9 2 - 4 22.4 26.4 20.5 32 60 115 180 36 77.6 84 18 30 50 20
3 45 03 012 1 45 03 012 2 45 03 012 50 12 3 - 2 25.5 31.5 20.5 38 60 115 180 24 74.5 83.5 18 30 50 20
4 45 03 014 1 45 03 014 2 45 03 014 50 14 2.5 - 2 26.5 31.5 20.5 36 60 115 180 28 73.5 81 20 30 50 20
5 45 03 019 1 45 03 019 2 45 03 019 50 19 2 2 22.4 26.4 20.5 32 60 115 180 38 77.6 84 18 30 50 20
6 45 03 026 1 45 03 026 2 45 03 026 50 26 1.5 - 2 21 24 20.5 28 60 115 180 52 79 83.5 14 30 50 20
7 45 03 029 1 45 03 029 2 45 03 029 50 29 2.5 - 1 26.5 31.5 20.5 36 60 115 180 29 73.5 81 20 30 50 20
8 45 03 038 1 45 03 038 2 45 03 038 50 38 2 - 1 22.4 26.4 20.5 32 60 115 180 38 77.6 84 18 30 50 20
9 45 03 052 1 45 03 052 2 45 03 052 50 52 1.5 - 1 21 24 20.5 28 60 115 180 52 79 83.5 14 30 50 20
10 45 03 062 1 45 03 062 2 45 03 062 50 62 1.25 x 1 22.4 24.9 20.5 25 50 115 180 62 77.6 81 15 30 50 20
11 45 03 082 1 45 03 082 2 45 03 082 50 82 1 x 1 17 19 17.5 25 50 115 180 82 83 86 12 30 50 20
Order number set
Order number worm
Order number worm wheel
a (mm)
Ratio
Modul
self retardant
z1
dm1 (mm)
dk1 (mm)
d1 (mm)
b1 (mm)
e (mm)
f (mm)
l (mm)
z2
dm2 (mm)
dA (mm)
b2 (mm)
H (mm)
D (mm)
d (mm)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG