1

Worm gearbox, Center distance 40mm

Manufacturer ATLANTA
Description Worm gearbox, Center distance 40mm
Part number 45 02 007
Product selection
Selector Order number set Order number worm Order number worm wheel a (mm) Ratio Modul self retardant z1 dm1 (mm) dk1 (mm) d1 (mm) b1 (mm) e (mm) f (mm) l (mm) z2 dm2 (mm) dA (mm) b2 (mm) H (mm) D (mm) d (mm)
1 45 02 007 1 45 02 007 2 45 02 007 40 6.75 2 - 4 16 20 17.5 25 50 100 150 27 64 70 14 25 40 15
2 45 02 012 1 45 02 012 2 45 02 012 40 12 2.5 - 2 19.5 24.5 17.5 30 50 100 150 24 60.5 68 16 25 40 15
3 45 02 015 1 45 02 015 2 45 02 015 40 15 2 - 2 16 20 17.5 25 50 100 150 30 64 70 14 25 40 15
4 45 02 020 1 45 02 020 2 45 02 020 40 20.5 1.5 - 2 17 20 17.5 25 50 100 150 41 63 67.5 12 25 40 15
5 45 02 029 1 45 02 029 2 45 02 029 40 29 2 - 1 20 24 17.5 28 50 100 150 29 60 66 14 25 40 15
6 45 02 041 1 45 02 041 2 45 02 041 40 41 1.5 - 1 17 20 17.5 25 50 100 150 41 63 67.5 12 25 40 15
7 45 02 050 1 45 02 050 2 45 02 050 40 50 1.25 - 1 17.5 20 17.5 25 50 100 150 50 62.5 66.3 12 25 40 15
8 45 02 062 1 45 02 062 2 45 02 062 40 62 1 x 1 18 20 17.5 25 50 100 150 62 62 65 12 25 40 15
Order number set
Order number worm
Order number worm wheel
a (mm)
Ratio
Modul
self retardant
z1
dm1 (mm)
dk1 (mm)
d1 (mm)
b1 (mm)
e (mm)
f (mm)
l (mm)
z2
dm2 (mm)
dA (mm)
b2 (mm)
H (mm)
D (mm)
d (mm)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG