1

Spur gears, straight teeth, Pitch 5 mm, soft, Quality 8e25, serie 07

Manufacturer ATLANTA
Description Spur gears, straight teeth, Pitch 5 mm, soft, Quality 8e25, serie 07
Part number 07 06 012
Product selection
Selector Order number Description m (mm) z d (mm) dk (mm) d1 (mm) dN (mm) b1 (mm) b2 (mm) Weight (kg)
1 07 06 012 Spur gears, milled teeth - Pitch 5mm - straight teeth 1.591 12 19.1 22.3 6 14 12 25 0.03
2 07 06 015 Spur gears, milled teeth - Pitch 5mm - straight teeth 1.591 15 23.9 27 6 18 12 25 0.06
3 07 06 018 Spur gears, milled teeth - Pitch 5mm - straight teeth 1.591 18 28.6 31.8 8 20 12 25 0.07
4 07 06 020 Spur gears, milled teeth - Pitch 5mm - straight teeth 1.591 20 31.8 35 8 20 12 25 0.1
5 07 06 025 Spur gears, milled teeth - Pitch 5mm - straight teeth 1.591 25 39.8 43 8 25 12 25 0.14
6 07 06 030 Spur gears, milled teeth - Pitch 5mm - straight teeth 1.591 30 47.7 50.9 10 30 12 25 0.2
7 07 06 040 Spur gears, milled teeth - Pitch 5mm - straight teeth 1.591 40 63.6 66.8 10 40 12 25 0.36
8 07 06 050 Spur gears, milled teeth - Pitch 5mm - straight teeth 1.591 50 79.6 82.7 12 50 12 25 0.56
9 07 06 060 Spur gears, milled teeth - Pitch 5mm - straight teeth 1.591 60 95.5 98.6 12 60 12 25 0.82
Order number
Description
m (mm)
z
d (mm)
dk (mm)
d1 (mm)
dN (mm)
b1 (mm)
b2 (mm)
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG