1

Spur gears, straight teeth, pitch 13 mm, hardened, Quality 7e25, serie 24

Manufacturer ATLANTA
Description Spur gears, straight teeth, pitch 13 mm, hardened, Quality 7e25, serie 24
Part number 24 93 420
Product selection
Selector Order number Description Modul z d (mm) dk (mm) d1 H6 (mm) dN (mm) b1 (mm) b2 (mm) u (mm) t (mm) Weight (kg) Shrink disk
1 24 93 420 Spur gears, polished teeth - Pitch 13.33mm - straight teeth 4.244 20 84.89 93.3 32 55 40 77 10 35.3 2 80 80 055
2 24 93 425 Spur gears, polished teeth - Pitch 13.33mm - straight teeth 4.244 25 106.1 114.6 40 62 40 77 12 43.3 2.9 80 86 062
Order number
Description
Modul
z
d (mm)
dk (mm)
d1 H6 (mm)
dN (mm)
b1 (mm)
b2 (mm)
u (mm)
t (mm)
Weight (kg)
Shrink disk
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG