1

Racks, straight, soft/stainless, Quality 8, round, serie 36 9. ...

Manufacturer ATLANTA
Description Racks, straight, soft/stainless, Quality 8, round, serie 36 9. ...
Part number 36 90 050
Product selection
Selector Order number Order number Modul Werkstoff L1 (mm) z d h9 (mm) b (mm) hk (mm) ho (mm) GTf [/1000mm] Weight (kg)
1 36 90 050 Round rack, straight 1 X8CrNiS18-9 499.5 159 10 6 9.9 8.9 0.04 0.66
2 36 90 100 Round rack, straight 1 X8CrNiS18-9 999 318 10 6 9.9 8.9 0.04 1.35
3 36 91 050 Round rack, straight 1.5 X8CrNiS18-9 499.5 106 15 9 14.9 13.4 0.042 0.84
4 36 91 100 Round rack, straight 1.5 X8CrNiS18-9 999 212 15 9 14.9 13.4 0.042 1.7
5 36 92 050 Round rack, straight 2 X8CrNiS18-9 502.6 80 20 12 19.8 17.8 0.044 1.1
6 36 92 100 Round rack, straight 2 X8CrNiS18-9 999 159 20 12 19.8 17.8 0.044 2.2
7 36 94 050 Round rack, straight 3 X8CrNiS18-9 499.5 53 30 18 29.8 26.8 0.046 2.5
8 36 94 100 Round rack, straight 3 X8CrNiS18-9 999 106 30 18 29.8 26.8 0.046 5.1
Order number
Order number
Modul
Werkstoff
L1 (mm)
z
d h9 (mm)
b (mm)
hk (mm)
ho (mm)
GTf [/1000mm]
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG