1

Racks, straight, soft, Quality 9, serie 37 0. ...

Manufacturer ATLANTA
Description Racks, straight, soft, Quality 9, serie 37 0. ...
Part number 37 06 025
Product selection
Selector Order number Description length Werkstoff Modul L1 (mm) z b (mm) hk (mm) ho (mm) GTf [/1000mm] Weight (kg)
1 37 06 025 Racks for continuous assembly, Pitch 5 + 10mm, straight teeth Teilung 5 mm C 45k 1.591 250 50 15 14.8 13.2 0.2 0.39
2 37 06 050 Racks for continuous assembly, Pitch 5 + 10mm, straight teeth Teilung 5 mm C 45k 1.591 500 100 15 14.8 13.2 0.2 0.78
3 37 06 100 Racks for continuous assembly, Pitch 5 + 10mm, straight teeth Teilung 5 mm C 45k 1.591 1000 200 15 14.8 13.2 0.2 1.55
4 37 08 025 Racks for continuous assembly, Pitch 5 + 10mm, straight teeth Teilung 10 mm C 45k 3.183 250 25 30 29.7 26.5 0.22 1.55
5 37 08 050 Racks for continuous assembly, Pitch 5 + 10mm, straight teeth Teilung 10 mm C 45k 3.183 500 50 30 29.7 26.5 0.22 3.1
6 37 08 100 Racks for continuous assembly, Pitch 5 + 10mm, straight teeth Teilung 10 mm C 45k 3.183 1000 100 30 29.7 26.5 0.22 6.2
7 37 08 200 Racks for continuous assembly, Pitch 5 + 10mm, straight teeth Teilung 10 mm C 45k 3.183 2000 200 30 29.7 26.5 0.22 12.4
Order number
Description
length
Werkstoff
Modul
L1 (mm)
z
b (mm)
hk (mm)
ho (mm)
GTf [/1000mm]
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG