1

Racks, straight, hardened, Quality 10, serie 34...

Manufacturer ATLANTA
Description Racks, straight, hardened, Quality 10, serie 34...
Part number 34 30 200
Product selection
Selector Order number Description Werkstoff Modul L1 (mm) z b (mm) hk (mm) ho (mm) f (mm) a [mm] l (mm) number of bores h (mm) d1 (mm) d2 (mm) t (mm) a1 (mm) l1 (mm) d3 (mm) GTf [/1000mm] Weight (kg)
1 34 20 050 Racks for continuous assembly, straight teeth C 45k 2 502.65 80 25 24 22 2 62,83 125.66 4 8 7 11 7 31.3 440.1 5.7 0.2 2.1
2 34 21 050 Racks for continuous assembly, straight teeth C 45k 2 502.65 80 25 24 22 2 ohne Befestigungsbohrungen 0.2 2.1
3 34 20 100 Racks for continuous assembly, straight teeth C 45k 2 1005.31 160 25 24 22 2 62,83 125.66 8 8 7 11 7 31.3 942.7 5.7 0.2 4.2
4 34 21 100 Racks for continuous assembly, straight teeth C 45k 2 1005.31 160 25 24 22 2 ohne Befestigungsbohrungen 0.2 4.2
5 34 20 200 Racks for continuous assembly, straight teeth C 45k 2 2010.62 320 25 24 22 2 62,83 125.66 16 8 7 11 7 31.3 1948 5.7 0.2 8.4
6 34 21 200 Racks for continuous assembly, straight teeth C 45k 2 2010.62 320 25 24 22 2 ohne Befestigungsbohrungen 0.2 8.4
7 34 30 050 Racks for continuous assembly, straight teeth C 45k 3 508.94 54 30 29 26 2 63,62 127.23 4 9 10 15 9 34.4 440.1 7.7 0.2 3
8 34 31 050 Racks for continuous assembly, straight teeth C 45k 3 508.94 54 30 29 26 2 ohne Befestigungsbohrungen 0.2 3
9 34 30 100 Racks for continuous assembly, straight teeth C 45k 3 1017.88 108 30 29 26 2 63,62 127.23 8 9 10 15 9 34.4 949.1 7.7 0.2 6
10 34 31 100 Racks for continuous assembly, straight teeth C 45k 3 1017.88 108 30 29 26 2 ohne Befestigungsbohrungen 0.2 6
11 34 30 200 Racks for continuous assembly, straight teeth C 45k 3 2035.75 216 30 29 26 2 63,62 127.23 16 9 10 15 9 34.4 1967 7.7 0.2 12
12 34 31 200 Racks for continuous assembly, straight teeth C 45k 3 2035.75 216 30 29 26 2 ohne Befestigungsbohrungen 0.2 12
13 34 40 050 Racks for continuous assembly, straight teeth C 45k 4 502.65 40 40 39 35 2 62,83 125.66 4 12 10 15 9 37.5 427.7 7.7 0.2 5.3
14 34 41 050 Racks for continuous assembly, straight teeth C 45k 4 502.65 40 40 39 35 2 ohne Befestigungsbohrungen 0.2 5.3
15 34 40 100 Racks for continuous assembly, straight teeth C 45k 4 1005.31 80 40 39 35 2 62,83 125.66 8 12 10 15 9 37.5 930.3 7.7 0.2 10.2
16 34 41 100 Racks for continuous assembly, straight teeth C 45k 4 1005.31 80 40 39 35 2 ohne Befestigungsbohrungen 0.2 10.2
17 34 40 200 Racks for continuous assembly, straight teeth C 45k 4 2010.62 160 40 39 35 2 62,83 125.66 16 12 10 15 9 37.5 1935.6 7.7 0.2 20.5
33 34 42 100 Racks for continuous assembly, straight teeth C 45k 4 1005.31 80 40 39 35 2 62,83 125.66 8 12 14 20 13 37.5 930.3 11.7 0.2 10.2
31 34 42 150 Racks for continuous assembly, straight teeth C 45k 4 1507.96 120 40 39 35 2 62,83 125.66 12 12 14 20 13 37.5 1432.9 11.7 0.2 15.3
18 34 41 200 Racks for continuous assembly, straight teeth C 45k 4 2010.62 160 40 39 35 2 ohne Befestigungsbohrungen 0.2 20.5
32 34 42 200 Racks for continuous assembly, straight teeth C 45k 4 2010.62 160 40 39 35 2 62,83 125.66 8 12 14 20 13 37.5 1935.6 11.7 0.2 20.5
19 34 50 050 Racks for continuous assembly, straight teeth C 45k 5 502.65 32 50 39 34 2.5 62,83 125.66 4 12 14 20 13 30.2 442.3 11.7 0.2 6.9
20 34 51 050 Racks for continuous assembly, straight teeth C 45k 5 502.65 32 50 39 34 2.5 ohne Befestigungsbohrungen 0.2 6.9
21 34 50 100 Racks for continuous assembly, straight teeth C 45k 5 1005.31 64 50 39 34 2.5 62,83 125.66 8 12 14 20 13 30.2 945 11.7 0.2 13.8
22 34 51 100 Racks for continuous assembly, straight teeth C 45k 5 1005.31 64 50 39 34 2.5 ohne Befestigungsbohrungen 0.2 13.8
23 34 50 200 Racks for continuous assembly, straight teeth C 45k 5 2010.62 128 50 39 34 2.5 62,83 125.66 16 12 14 20 13 30.2 1950.3 11.7 0.2 27.5
24 34 51 200 Racks for continuous assembly, straight teeth C 45k 5 2010.62 128 50 39 34 2.5 ohne Befestigungsbohrungen 0.2 27.5
25 34 60 050 Racks for continuous assembly, straight teeth C 45k 6 508.94 27 60 49 43 2.5 62,83 127.23 4 16 18 26 17 31.4 446.1 15.7 0.2 10.5
26 34 61 050 Racks for continuous assembly, straight teeth C 45k 6 508.94 27 60 49 43 2.5 ohne Befestigungsbohrungen 0.2 10.5
27 34 60 100 Racks for continuous assembly, straight teeth C 45k 6 1017.88 54 60 49 43 2.5 62,83 127.23 8 16 18 26 17 31.4 955 15.7 0.2 21
28 34 61 100 Racks for continuous assembly, straight teeth C 45k 6 1017.88 54 60 49 43 2.5 ohne Befestigungsbohrungen 0.2 21
29 34 60 200 Racks for continuous assembly, straight teeth C 45k 6 2035.75 108 60 49 43 2.5 62,83 127.23 16 16 18 26 17 31.4 1972.9 15.7 0.2 42
30 34 61 200 Racks for continuous assembly, straight teeth C 45k 6 2035.75 108 60 49 43 2.5 ohne Befestigungsbohrungen 0.2 42
Order number
Description
Werkstoff
Modul
L1 (mm)
z
b (mm)
hk (mm)
ho (mm)
f (mm)
a [mm]
l (mm)
number of bores
h (mm)
d1 (mm)
d2 (mm)
t (mm)
a1 (mm)
l1 (mm)
d3 (mm)
GTf [/1000mm]
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG