1

Racks, angular, hardened, Quality 7, serie 29...

Manufacturer ATLANTA
Description Racks, angular, hardened, Quality 7, serie 29...
Part number 29 60 107
Product selection
Selector Order number Description Werkstoff Modul L1 (mm) L2 (mm) z b (mm) hk (mm) ho (mm) f (mm) a [mm] l (mm) number of bores h (mm) d1 (mm) d2 (mm) t (mm) a1 (mm) l1 (mm) d3 (mm) GTf [/1000mm] Weight (kg)
1 29 20 107 Racks for continuous assembly, angular teeth C45 2 1000 8.5 150 24 24 22 2 62.5 125 8 8 7 11 7 31.7 936.6 5.7 0.06 4.1
62 29 20 157 Racks for continuous assembly, angular teeth C45 2 1500 8.5 225 24 24 22 2 62.5 125 12 8 7 11 7 31.7 1436.6 5.7 0.06 6.15
63 29 20 207 Racks for continuous assembly, angular teeth C45 2 2000 8.5 300 24 24 22 2 62.5 125 16 8 7 11 7 31.7 1936.6 5.7 0.06 8.2
64 29 30 107 Racks for continuous assembly, angular teeth C45 3 1000 10.3 100 29 29 26 2 62.5 125 8 9 10 15 9 35 930 7.7 0.06 5.9
65 29 30 157 Racks for continuous assembly, angular teeth C45 3 1500 10.3 150 29 29 26 2 62.5 125 12 9 10 15 9 35 1430 7.7 0.06 8.85
66 29 30 207 Racks for continuous assembly, angular teeth C45 3 2000 10.3 200 29 29 26 2 62.5 125 16 9 10 15 9 35 1930 7.7 0.06 11.8
67 29 40 107 Racks for continuous assembly, angular teeth C45 4 1000 13.8 75 39 39 35 2 62.5 125 8 12 14 20 13 33.3 933.4 11.7 0.06 10.7
68 29 40 157 Racks for continuous assembly, angular teeth C45 4 1500 13.8 113 39 39 35 2 62.5 125 12 12 14 20 13 33.3 1433 11.7 0.06 19.5
69 29 40 207 Racks for continuous assembly, angular teeth C45 4 2000 13.8 150 39 39 35 2 62.5 125 16 12 14 20 13 33.3 1933.4 11.7 0.06 21.4
70 29 50 107 Racks for continuous assembly, angular teeth C45 5 1000 17.4 60 49 39 34 2.5 62.5 125 8 12 14 20 13 37.5 925 11.7 0.06 13
71 29 50 157 Racks for continuous assembly, angular teeth C45 5 1500 17.4 90 49 39 34 2.5 62.5 125 12 12 14 20 13 37.5 1425 11.7 0.06 19.5
72 29 50 207 Racks for continuous assembly, angular teeth C45 5 2000 17.4 120 49 39 34 2.5 62.5 125 16 12 14 20 13 37.5 1925 11.7 0.06 26
73 29 60 107 Racks for continuous assembly, angular teeth C45 6 1000 20.9 50 59 49 43 2.5 62.5 125 8 16 18 26 17 37.5 925 15.7 0.06 18.1
74 29 60 157 Racks for continuous assembly, angular teeth C45 6 1500 20.9 75 59 49 43 2.5 62.5 125 12 16 18 26 17 37.5 1425 15.7 0.06 27.1
75 29 60 207 Racks for continuous assembly, angular teeth C45 6 2000 20.9 100 59 49 43 2.5 62.5 125 16 16 18 26 17 37.5 1925 15.7 0.06 36.2
76 29 80 107 Racks for continuous assembly, angular teeth C45 8 960 28 36 79 79 71 2.5 60 120 8 25 22 33 21 120 720 19.7 0.06 42.5
77 29 80 157 Racks for continuous assembly, angular teeth C45 8 1440 28 54 79 79 71 2.5 60 120 12 25 22 33 21 120 1200 19.7 0.06 65
78 29 80 207 Racks for continuous assembly, angular teeth C45 8 1920 28 72 79 79 71 2.5 60 120 16 25 22 33 21 120 1680 19.7 0.06 85
79 29 10 107 Racks for continuous assembly, angular teeth C45 10 1000 35.11 30 99 99 89 2.5 62.5 125 8 32 33 48 32 125 750 19.7 0.06 68.72
80 29 10 157 Racks for continuous assembly, angular teeth C45 10 1500 35.11 45 99 99 89 2.5 62.5 125 12 32 33 48 32 125 1425 19.7 0.06 104
Order number
Description
Werkstoff
Modul
L1 (mm)
L2 (mm)
z
b (mm)
hk (mm)
ho (mm)
f (mm)
a [mm]
l (mm)
number of bores
h (mm)
d1 (mm)
d2 (mm)
t (mm)
a1 (mm)
l1 (mm)
d3 (mm)
GTf [/1000mm]
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG