1

Racks, angular, hardened, Quality 10, serie 39...

Manufacturer ATLANTA
Description Racks, angular, hardened, Quality 10, serie 39...
Part number 39 60 100
Product selection
Selector Order number Description Werkstoff Modul L1 (mm) L2 (mm) z b (mm) hk (mm) ho (mm) f (mm) a [mm] l (mm) number of bores h (mm) d1 (mm) d2 (mm) t (mm) a1 (mm) l1 (mm) d3 (mm) GTf [/1000mm] Weight (kg)
30 39 15 050 Racks for continuous assembly, angular teeth C 45k 1.5 500 6.02 100 17 17 15.5 2 62,5 125 4 6 6 10 6 31.7 436.6 5.7 0.2 1.3
1 39 16 050 Racks for continuous assembly, angular teeth C 45k 1.5 500 6.02 100 17 17 15.5 2 ohne Befestigungsbohrung 0.2 1.3
31 39 15 100 Racks for continuous assembly, angular teeth C 45k 1.5 1000 6.02 200 17 17 15.5 2 62,5 125 8 6 6 10 6 31.7 936.6 5.7 0.2 2.6
2 39 16 100 Racks for continuous assembly, angular teeth C 45k 1.5 1000 6.02 200 17 17 15.5 2 ohne Befestigungsbohrungen 0.2 2.6
3 39 20 050 Racks for continuous assembly, angular teeth C 45k 2 500 8.5 75 25 24 22 2 62,5 125 4 8 7 11 7 31.7 436.6 5.7 0.2 2.1
4 39 21 050 Racks for continuous assembly, angular teeth C 45k 2 500 8.5 75 25 24 22 2 ohne Befestigungsbohrungen 0.2 2.1
5 39 20 100 Racks for continuous assembly, angular teeth C 45k 2 1000 8.5 150 25 24 22 2 62,5 125 8 8 7 11 7 31.7 936.6 5.7 0.2 4.2
6 39 21 100 Racks for continuous assembly, angular teeth C 45k 2 1000 8.5 150 25 24 22 2 ohne Befestigungsbohrungen 0.2 4.2
7 39 20 200 Racks for continuous assembly, angular teeth C 45k 2 2000 8.87 300 25 24 22 2 62,5 125 16 8 7 11 7 31.7 1936.6 5.7 0.2 8.4
32 39 21 200 Racks for continuous assembly, angular teeth C 45k 2 2000 8.87 300 25 24 22 2 ohne Befestigungsbohrungen 0.2 8.4
8 39 30 050 Racks for continuous assembly, angular teeth C 45k 3 500 10.3 50 30 29 26 2 62,5 125 4 9 10 15 9 35 430 7.7 0.2 3
9 39 31 050 Racks for continuous assembly, angular teeth C 45k 3 500 10.3 50 30 29 26 2 ohne Befestigungsbohrungen 0.2 3
10 39 30 100 Racks for continuous assembly, angular teeth C 45k 3 1000 10.3 100 30 29 26 2 62,5 125 8 9 10 15 9 35 930 7.7 0.2 6
11 39 31 100 Racks for continuous assembly, angular teeth C 45k 3 1000 10.3 100 30 29 26 2 ohne Befestigungsbohrungen 0.2 6
12 39 30 200 Racks for continuous assembly, angular teeth C 45k 3 2000 10.64 200 30 29 26 2 62,5 125 16 9 10 15 9 35 1930 7.7 0.2 12
33 39 31 200 Racks for continuous assembly, angular teeth C 45k 3 2000 10.64 200 30 29 26 2 ohne Befestigungsbohrungen 0.2 12
13 39 40 050 Racks for continuous assembly, angular teeth C 45k 4 506.67 13.8 38 40 39 35 2 62,5 125 4 12 10 15 9 33.3 433 7.7 0.2 5.3
14 39 41 050 Racks for continuous assembly, angular teeth C 45k 4 506.67 13.8 38 40 39 35 2 ohne Befestigungsbohrungen 0.2 5.3
15 39 40 100 Racks for continuous assembly, angular teeth C 45k 4 1000 13.8 75 40 39 35 2 62,5 125 8 12 10 15 9 33.3 933.4 7.7 0.2 10.5
16 39 41 100 Racks for continuous assembly, angular teeth C 45k 4 1000 13.8 75 40 39 35 2 ohne Befestigungsbohrungen 0.2 10.5
17 39 42 100 Racks for continuous assembly, angular teeth C 45k 4 1000 14.2 75 40 39 35 2 62,5 125 8 12 14 20 13 33.3 933.4 11.7 0.2 10.5
34 39 42 150 Racks for continuous assembly, angular teeth C 45k 4 1506.67 14.2 113 40 39 35 2 62,5 125 12 12 14 20 13 33.3 1433.4 11.7 0.2 15.75
35 39 40 200 Racks for continuous assembly, angular teeth C 45k 4 2000 14.2 150 40 39 35 2 62,5 125 16 12 10 15 9 33.3 1933.4 7.7 0.2 21
36 39 41 200 Racks for continuous assembly, angular teeth C 45k 4 2000 14.2 150 40 39 35 2 ohne Befestigungsbohrungen 0.2 21
37 39 42 200 Racks for continuous assembly, angular teeth C 45k 4 2000 14.2 150 40 39 35 2 62,5 125 16 12 10 15 9 33.3 1933.4 11.7 0.2 21
18 39 50 050 Racks for continuous assembly, angular teeth C 45k 5 500 17.4 30 50 39 34 2.5 62,5 125 4 12 14 20 13 37.5 425 11.7 0.2 6.5
19 39 51 050 Racks for continuous assembly, angular teeth C 45k 5 500 17.4 30 50 39 34 2.5 ohne Befestigungsbohrungen 0.2 6.5
20 39 50 100 Racks for continuous assembly, angular teeth C 45k 5 1000 17.4 60 50 39 34 2.5 62,5 125 8 12 14 20 13 37.5 925 11.7 0.2 13
21 39 51 100 Racks for continuous assembly, angular teeth C 45k 5 1000 17.4 60 50 39 34 2.5 ohne Befestigungsbohrungen 0.2 13
22 39 50 200 Racks for continuous assembly, angular teeth C 45k 5 2000 17.7 120 50 39 34 2.5 62,5 125 16 12 14 20 13 37.5 1925 11.7 0.2 26
38 39 51 200 Racks for continuous assembly, angular teeth C 45k 5 2000 17.7 120 50 39 34 2.5 ohne Befestigungsbohrungen 0.2 26
23 39 60 050 Racks for continuous assembly, angular teeth C 45k 6 500 20.9 25 60 49 43 2.5 62,5 125 4 16 18 26 17 37.5 425 15.7 0.2 9.9
24 39 61 050 Racks for continuous assembly, angular teeth C 45k 6 500 20.9 25 60 49 43 2.5 ohne Befestigungsbohrungen 0.2 9.9
25 39 60 100 Racks for continuous assembly, angular teeth C 45k 6 1000 20.9 50 60 49 43 2.5 62,5 125 8 16 18 26 17 37.5 925 15.7 0.2 19.8
26 39 61 100 Racks for continuous assembly, angular teeth C 45k 6 1000 20.9 50 60 49 43 2.5 ohne Befestigungsbohrungen 0.2 19.8
27 39 60 200 Racks for continuous assembly, angular teeth C 45k 6 2000 21.4 100 60 49 43 2.5 62,5 125 16 16 18 26 17 37.5 1925 15.7 0.2 39.6
39 39 61 200 Racks for continuous assembly, angular teeth C 45k 6 2000 21.4 100 60 49 43 2.5 ohne Befestigungsbohrungen 0.2 39.6
40 39 80 050 Racks for continuous assembly, angular teeth C 45k 8 480 28.4 18 80 79 71 2.5 60,0 120 4 25 22 33 21 120 240 19.7 0.2 21
41 39 81 050 Racks for continuous assembly, angular teeth C 45k 8 480 28.4 18 80 79 71 2.5 ohne Befestigungsbohrungen 0.2 21
42 39 80 100 Racks for continuous assembly, angular teeth C 45k 8 960 28.4 36 80 79 71 2.5 60,0 120 8 25 22 33 21 120 720 19.7 0.2 42.5
43 39 81 100 Racks for continuous assembly, angular teeth C 45k 8 960 28.4 36 80 79 71 2.5 ohne Befestigungsbohrungen 0.2 42.5
28 39 80 200 Racks for continuous assembly, angular teeth C 45k 8 1920 28.4 72 80 79 71 2.5 60,0 120 16 25 22 33 21 120 1680 19.7 0.2 85
29 39 81 200 Racks for continuous assembly, angular teeth C 45k 8 1920 28.4 72 80 79 71 2.5 ohne Befestigungsbohrung 0.2 85
44 39 10 100 Racks for continuous assembly, angular teeth C 45k 10 1000 35.46 30 100 99 89 2.5 62,5 125 8 32 33 48 32 125 750 19.7 0.2 68.72
45 39 11 100 Racks for continuous assembly, angular teeth C 45k 10 1000 35.46 30 100 99 89 2.5 ohne Befestigungsbohrung 0.2 68.72
46 39 12 100 Racks for continuous assembly, angular teeth C 45k 12 1000 42.56 25 120 120 108 2.5 40,0 125 8 40 39 58 38 102.5 750 19.7 0.2 120
47 39 13 100 Racks for continuous assembly, angular teeth C 45k 12 1000 42.56 25 120 120 108 2.5 ohne Befestigungsbohrung 0.2 120
Order number
Description
Werkstoff
Modul
L1 (mm)
L2 (mm)
z
b (mm)
hk (mm)
ho (mm)
f (mm)
a [mm]
l (mm)
number of bores
h (mm)
d1 (mm)
d2 (mm)
t (mm)
a1 (mm)
l1 (mm)
d3 (mm)
GTf [/1000mm]
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG