1

Racks, 90°, straight, soft, Quality 9, serie 49

Manufacturer ATLANTA
Description Racks, 90°, straight, soft, Quality 9, serie 49
Part number 49 77 292
Product selection
Selector Order number Pitch (mm) L1 (mm) z b (mm) hk (mm) ho (mm) f (mm) a (mm) l (mm) number of bores h (mm) d1 (mm) d2 (mm) t (mm) a1 (mm) d3 (mm) GTf [/1000mm] Weight (kg)
1 49 77 292 5 1920 384 20 19.5 17.91 1 10 60 32 7.5 4.5 7.5 5.3 30 4.5 0.061 5.4
2 49 77 282 5 1920 384 25 24.5 22.91 1 10 60 32 10 6 9.5 8.5 30 6 0.061 8.4
3 49 97 292 10 1920 192 30 29.75 26.57 2 10 60 32 11.5 7 11 9 30 7 0.065 11.2
4 49 47 292 13.33 1920 144 40 39.75 35.5 2 20 80 24 14 10 15 9 40 10 0.068 21.5
Order number
Pitch (mm)
L1 (mm)
z
b (mm)
hk (mm)
ho (mm)
f (mm)
a (mm)
l (mm)
number of bores
h (mm)
d1 (mm)
d2 (mm)
t (mm)
a1 (mm)
d3 (mm)
GTf [/1000mm]
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG