1

Racks, 180°, schräg, soft, Quality 9, serie 49

Manufacturer ATLANTA
Description Racks, 180°, schräg, soft, Quality 9, serie 49
Part number 49 29 202
Product selection
Selector Order number modul L1 (mm) L2 (mm) z b (mm) hk (mm) ho (mm) f (mm) a (mm) l (mm) number of bores h (mm) d1 (mm) d2 (mm) t (mm) a1 (mm) m3 h3 (mm) t3 (mm) GTf [/1000mm] Weight (kg)
1 49 29 202 2 1920 7.1 288 20 19.5 17.5 1 10 60 32 7.5 5.8 10 6 30 M 4 7.5 8 0.061 5.4
2 49 29 212 2 1920 8.9 288 25 24.5 22.5 1 10 60 32 10 7 11 7 30 M 5 10 11 0.061 8.4
3 49 39 202 3 1920 10.6 192 30 29.75 26.75 2 10 60 32 11.5 10 15 9 30 M 6 11.5 13.5 0.065 11.2
4 49 49 202 4 1920 14.2 144 40 39.75 35.75 2 20 80 24 14 12 18 12 40 M 8 14 16 0.068 21.5
Order number
modul
L1 (mm)
L2 (mm)
z
b (mm)
hk (mm)
ho (mm)
f (mm)
a (mm)
l (mm)
number of bores
h (mm)
d1 (mm)
d2 (mm)
t (mm)
a1 (mm)
m3
h3 (mm)
t3 (mm)
GTf [/1000mm]
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG