7

Lubricating equipment, axial distance 80mm

Manufacturer ATLANTA
Description Lubricating equipment, axial distance 80mm
Part number 65 95 193
Product selection
Selector Order code a0 (mm) m z Tooth system h (mm) h1 (mm) h2 (mm) h3 (mm) h4 b1 (mm) s (mm) a (mm) b (mm) H (mm) B (mm) L (mm) Weight (kg)
1 65 95 193 80 3 19 straight 130 103 85 57 - 30 3 9 42 148 198 159 2.39
2 65 95 183 80 3 18 helical 130 103 85 57 - 30 3 9 42 148 198 159 2.39
3 65 95 194 80 4 19 straight 130 103 85 57 - 40 3 9 42 148 198 159 2.5
4 65 95 184 80 4 18 helical 130 103 85 57 - 40 3 9 42 148 198 159 2.5
Order code
a0 (mm)
m
z
Tooth system
h (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4
b1 (mm)
s (mm)
a (mm)
b (mm)
H (mm)
B (mm)
L (mm)
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG