7
ATLANTA

Lubricating equipment, axial distance 63mm

Manufacturer ATLANTA
Description Lubricating equipment, axial distance 63mm
Part number 65 94 192
Product selection
Selector Order code a0 (mm) m z Tooth system h (mm) h1 (mm) h2 (mm) h3 (mm) h4 b1 (mm) s (mm) a (mm) b (mm) H (mm) B (mm) L (mm) Weight (kg)
1 65 94 192 63 2 19 straight 115 80 64 48 29 25 3 9 32 133 162 134 1.72
2 65 94 182 63 2 18 helical 115 80 64 48 29 25 3 9 32 133 162 134 1.72
3 65 94 193 63 3 19 straight 115 80 64 48 29 30 3 9 32 133 162 134 1.79
4 65 94 183 63 3 18 helical 115 80 64 48 29 30 3 9 32 133 162 134 1.79
5 65 94 194 63 4 19 straight 115 80 64 48 29 40 3 9 32 133 162 134 1.9
6 65 94 184 63 4 18 helical 115 80 64 48 29 40 3 9 32 133 162 134 1.9
Order code
a0 (mm)
m
z
Tooth system
h (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4
b1 (mm)
s (mm)
a (mm)
b (mm)
H (mm)
B (mm)
L (mm)
Weight (kg)
Documentation
Contact the supplier
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG